E_PMLState
E_PMLState
TYPE E_PMLState :
(
(* states according to PackTags v3.0 *)
ePMLState_Undefined := 0,
ePMLState_Clearing := 1,
ePMLState_Stopped := 2,
ePMLState_Starting := 3,
ePMLState_Idle := 4,
ePMLState_Suspended := 5,
ePMLState_Execute := 6,
ePMLState_Stopping := 7,
ePMLState_Aborting := 8,
ePMLState_Aborted := 9,
ePMLState_Holding := 10,
ePMLState_Held := 11,
ePMLState_Unholding := 12,
ePMLState_Suspending := 13,
ePMLState_Unsuspending := 14,
ePMLState_Resetting := 15,
ePMLState_Completing := 16,
ePMLState_Complete := 17
);
END_TYPERequirements
Development environment | Target system type | PLC library to include |
|---|---|---|
TwinCAT v3.1 Build 4018 and higher | PC (i386) | Tc3_PackML_V2 |