Parameter List
Parameter for the Packaging Machine Tag Structures. While inserting the library they can be customized for the current project.
(* PMLc / PMLs *)
iMAX_NODE_PARAMS : INT := 10
iMAX_NODES : INT := 10
iMAX_PROCESS_VARS : INT := 10
iMAX_PROD_PROCESS_VARS : INT := 10
iMAX_INGREDIENT_PARAMS : INT := 10
iMAX_INGREDIENT : INT := 10
iMAX_LIMITS : INT := 10
iMAX_PRODUCTS : INT := 10
(* PMLa *)
iMAX_ALARMS : INT := 10
iMAX_CURR_NODE_IDS : INT := 10
Requirements
Development environment |
Target system type |
PLC libraries to be linked |
---|---|---|
TwinCAT v3.1, build 4018 onwards |
PC (i386) |
Tc3_PackML |