ST_PMLa
This is the collection of all administration tags in the PackTag structure.
TYPE ST_PMLa :
STRUCT
Alarm : ARRAY [1..iMAX_ALARMS] OF ST_Alarm;(* ~ (OPC : 1: enabled for OPC ) *)
ModeCurrentTime : ARRAY [1..iMAX_CURRENT_MODE] OF DINT;(* ~ (OPC : 1: enabled for OPC ) *)
ModeCummulativeTime : ARRAY [1..iMAX_CUMMULATIVE_MODE] OF DINT;(* ~ (OPC : 1: enabled for OPC ) *)
StateCurrentTime : ARRAY [1..iMAX_CURRENT_MODE, 0..iMAX_CURRENT_STATE] OF DINT;(* ~ (OPC : 1: enabled for OPC ) *)
StateCummulativeTime : ARRAY [1..iMAX_CURRENT_MODE, 0..iMAX_CURRENT_STATE] OF DINT;(* ~ (OPC : 1: enabled for OPC ) *)
ProdProcessed : DINT;(* ~ (OPC : 1: enabled for OPC ) *)
DefectProd : DINT;(* ~ (OPC : 1: enabled for OPC ) *)
ReworkProd : DINT;(* ~ (OPC : 1: enabled for OPC ) *)
ResetTimersCounters : DINT;(* ~ (OPC : 1: enabled for OPC ) *)
UpstreamMessage : DINT;(* ~ (OPC : 1: enabled for OPC ) *)
DownstreamMessage : DINT;(* ~ (OPC : 1: enabled for OPC ) *)
CurrentDownstreamNodeID : ARRAY [1..iMAX_CURR_NODE_IDS] OF DINT;(* ~ (OPC : 1: enabled for OPC ) *)
CurrentUpstreamNodeID : ARRAY [1..iMAX_CURR_NODE_IDS] OF DINT;(* ~ (OPC : 1: enabled for OPC ) *)
END_STRUCT
END_TYPE
Requirements
Development environment |
Target system type |
PLC libraries to be linked |
---|---|---|
TwinCAT v3.1, build 4018 onwards |
PC (i386) |
Tc3_PackML |