PS_PackML_StateMachine_SemiAuto
The Packaging Machine State function blocks have a common interface to the PackML Machine State Model V3 in the updated form. It is expected that application-specific logic, such as state transitions, is programmed in external function blocks and that the Pack_ML_State_Machine function block handles the central logic of the state machine and the state representation. For that reason there is a recommendation for this function block with regard to how it can be combined with other logic.
The logic for transitions, especially between manual, semi-automatic and automatic modes (see figure), depends on the application.

Inputs
VAR_INPUT
Start : BOOL;
Hold : BOOL;
unHold : BOOL;
Suspend : BOOL;
unSuspend : BOOL;
Abort : BOOL;
Stop : BOOL;
Complete : BOOL;
Clear : BOOL;
Reset : BOOL;
StateComplete : BOOL;
END_VAR
Table/description: Execute state machine from rising edge...
Name | Type | Description |
|---|---|---|
Start | BOOL | …to Starting. |
Hold | BOOL | …to Holding or Held. |
unHold | BOOL | …to Unholding. |
Suspend | BOOL | ...to Suspending or Suspend. |
unSuspend | BOOL | …to Unsuspending. |
Abort | BOOL | …to Aborting. |
Stop | BOOL | …to Stopping. |
Complete | BOOL | …to Resetting. |
Clear | BOOL | …to Clearing. |
Reset | BOOL | …to Resetting. |
StateComplete | BOOL | Transition |
Outputs
VAR_OUTPUT
Status : WORD;
ST_Starting : BOOL;
ST_Completing : BOOL;
ST_Resetting : BOOL;
ST_Holding : BOOL;
ST_UnHolding : BOOL;
ST_Suspending : BOOL;
ST_UnSuspending : BOOL;
ST_Clearing : BOOL;
ST_Stopping : BOOL;
ST_Aborting : BOOL;
ST_Execute : BOOL;
ST_Complete : BOOL;
ST_Idle : BOOL;
ST_Held : BOOL;
ST_Suspended : BOOL;
ST_Stopped : BOOL;
ST_Aborted : BOOL;
Error : BOOL;
ErrorID : UDINT;
ePMLState : E_PMLState;
END_VAR
Name | Type | Description |
|---|---|---|
State | WORD | Status word representing the state of the state machine. |
ST_Starting | BOOL | True if state machine is in Starting state. |
ST_Completing | BOOL | True if state machine is in Completing state. |
ST_Resetting | BOOL | True if state machine is in Resetting state. |
ST_Holding | BOOL | True if state machine is in Holding state. |
ST_UnHolding | BOOL | True if state machine is in Unholding state. |
ST_Suspending | BOOL | True if state machine is in Suspending state. |
ST_UnSuspending | BOOL | True if state machine is in Unsuspending state. |
ST_Clearing | BOOL | True if state machine is in Clearing state. |
ST_Stopping | BOOL | True if state machine is in Stopping state. |
ST_Aborting | BOOL | True if state machine is in Aborting state. |
ST_Execute | BOOL | True if state machine is in Execute state. |
ST_Complete | BOOL | True if state machine in Complete state. |
ST_Idle | BOOL | True if state machine is in Idle state. |
ST_Held | BOOL | True if state machine in Held state. |
ST_Suspended | BOOL | True if state machine is in Suspended state. |
ST_Stopped | BOOL | True if state machine is in Stopped state. |
ST_Aborted | BOOL | True if state machine is in Aborted state. |
Error | BOOL | Becomes TRUE, as soon as an error occurs. |
ErrorID | UDINT | If the error output is set, this parameter supplies the error number. |
ePMLState | E_PMLState | Current PML state of the automatic state machine. |
Requirements
|
Development environment |
Target system type |
PLC libraries to be linked |
|---|---|---|
|
TwinCAT v3.1, build 4018 onwards |
PC (i386) |
Tc3_PackML |