E_PMLUnitMode
E_PMLUnitMode
TYPE E_PMLUnitMode : (
ePMLUnitMode_UNDEFINED := 0,
ePMLUnitMode_AUTOMATIC := 1,
ePMLUnitMode_MAINTENANCE := 2,
ePMLUnitMode_MANUAL := 3,
ePMLUnitMode_SEMIAUTOMATIC := 4,
ePMLUnitMode_DRYRUN := 5,
ePMLUnitMode_USERMODE1 := 6,
ePMLUnitMode_USERMODE2 := 7,
ePMLUnitMode_IDLE := 8,
ePMLUnitMode_ESTOP := 9
);
END_TYPE
Requirements
Development environment |
Target system type |
PLC libraries to be linked |
---|---|---|
TwinCAT v3.1, build 4018 onwards |
PC (i386) |
Tc3_PackML |