E_PMLState
E_PMLState
TYPE E_PMLState : (
(* states according to PackTags v3.0 *)
ePMLState_UNDEFINED := 0,
ePMLState_CLEARING := 1,
ePMLState_STOPPED := 2,
ePMLState_STARTING := 3,
ePMLState_IDLE := 4,
ePMLState_SUSPENDED := 5,
ePMLState_EXECUTE := 6,
ePMLState_STOPPING := 7,
ePMLState_ABORTING := 8,
ePMLState_ABORTED := 9,
ePMLState_HOLDING := 10,
ePMLState_HELD := 11,
ePMLState_UNHOLDING := 12,
ePMLState_SUSPENDING := 13,
ePMLState_UNSUSPENDING := 14,
ePMLState_RESETTING := 15,
ePMLState_COMPLETING := 16,
ePMLState_COMPLETE := 17
);
END_TYPE
Requirements
Development environment |
Target system type |
PLC libraries to be linked |
---|---|---|
TwinCAT v3.1, build 4018 onwards |
PC (i386) |
Tc3_PackML |