MC_HomeDirect

MC_HomeDirect 1:

The MC_HomeDirect function block completes a successful homing sequence, resets the axis to a defined value and ensures that modified parameters are reset to their original values. The axis leaves the homing state.

MC_HomeDirect 2:

To complete a homing sequence (not when using passive homing functions exclusively) it is necessary to call a finalizing FB.

MC_HomeDirect 3: Inputs

VAR_INPUT
    Execute     : BOOL;
    SetPosition : LREAL;
    BufferMode  : MC_BufferMode;
    Options     : ST_Home_Options2;
END_VAR

Name

Type

Description

Execute

BOOL

The command is executed with a rising edge at the Execute input.

SetPosition

LREAL

Position value to which the axis position is set to.

BufferMode

MC_BufferMode

Not implemented

Options

ST_Home_Options2

DisableDriveAccess: Set to FALSE for Beckhoff drives. Usually to TRUE for third-party drives (see info).

MC_HomeDirect 4:

If DisableDriveAccess = TRUE, the user is responsible for modifying and reconstructing required drive parameters. The parameters required for the intended homing sequence must be agreed with the manufacturer of the third-party drive.

MC_HomeDirect 5:/MC_HomeDirect 6: Inputs/outputs

VAR_IN_OUT
    Axis      : AXIS_REF;
    Parameter : MC_HomingParameter;
END_VAR

Name

Type

Description

Axis

AXIS_REF

Axis data structure of the type AXIS_REF, which uniquely addresses an axis in the system. Among other parameters it contains the current axis status, including position, velocity or error state.

Parameters

MC_HomingParameter

Data structure of the type MC_HomingParameter, which must be transferred from function block to function block over the entire homing sequence.

MC_HomeDirect 7: Outputs

VAR_OUTPUT
    Done           : BOOL;
    Busy           : BOOL;
    Active         : BOOL;
    CommandAborted : BOOL;
    Error          : BOOL;
    ErrorID        : UDINT;
END_VAR

Name

Type

Description

Done

BOOL

Becomes TRUE if the command was completed successfully.

Busy

BOOL

The Busy output becomes TRUE when the command is started with Execute and remains TRUE for as long as the command is processed. When Busy becomes FALSE again, the function block is ready for a new order. At the same time one of the outputs, Done, CommandAborted, or Error, is set.

Active

BOOL

Indicates that the command is executed.

CommandAborted

BOOL

Becomes TRUE, if the command could not be fully executed.

Error

BOOL

Becomes TRUE as soon as an error occurs.

ErrorID

UDINT

If the error output is set, this parameter supplies the error number.