CopyJson
This method extracts a JSON object from a key and stores it in a variable of data type STRING. This STRING can have any length. The method returns the length of the copied JSON object (including null termination). If the destination buffer is too small, it is emptied by a null termination and returned as length 0.
Syntax
METHOD CopyJson : UDINT
VAR_INPUT
v : SJsonValue;
END_VAR
VAR_IN_OUT CONSTANT
pDoc : STRING;
nDoc : UDINT;
END_VAR
Return value
Name | Type |
---|---|
CopyJson | UDINT |
Inputs
Name | Type |
---|---|
v | SJsonValue |
/ Inputs/Outputs
Name | Type |
---|---|
pDoc | STRING |
nDoc | STRING |
Sample call:
The following JSON document is to be loaded into the DOM memory:
sMessage := ' {"serialNumber":"123","meta":{"batteryVoltage":"1547mV","clickType":"SINGLE"}}';
The value of the JSON object "meta" is to be extracted and stored in a variable of data type STRING. First the JSON document is searched iteratively for the property "meta", then its value or sub-object is extracted by calling the method CopyJson().
jsonDoc := fbJson.ParseDocument(sMessage);
jsonIterator := fbJson.MemberBegin(jsonDoc);
jsonIteratorEnd := fbJson.MemberEnd(jsonDoc);
WHILE jsonIterator <> jsonIteratorEnd DO
sName := fbJson.GetMemberName(jsonIterator);
jsonValue := fbJson.GetMemberValue(jsonIterator);
IF sName = 'meta' THEN
fbJson.CopyJson(jsonValue, sString, SIZEOF(sString));
END_IF
jsonIterator := fbJson.NextMember(jsonIterator);
END_WHILE
After this run, the sString variable has the following content:
{"batteryVoltage":"1547mV","clickType":"SINGLE"}