BeginByName

BeginByName 1:

This method returns an iterator over all child elements of an XML node, starting at a particular element. The XML node is transferred to the method as input parameter.

Syntax

METHOD BeginByName : SXmlIterator
VAR_INPUT
  n    : SXmlNode;
END_VAR
VAR_IN_OUT CONSTANT
  name : STRING;
END_VAR

BeginByName 2: Return value

Name

Type

BeginByName

SXmlIterator

BeginByName 3: Inputs

Name

Type

n

SXmlNode

BeginByName 4:/BeginByName 5: Inputs/Outputs

Name

Type

name

STRING

Sample call:

xmlNode := fbXml.ChildByName(xmlDoc, 'Machines');
xmlIterator    := fbXml.BeginByName(xmlNode, 'NameX');
WHILE NOT fbXml.IsEnd(xmlIterator) DO
  xmlNodeRef   := fbXml.Node(xmlIterator);
  xmlNodeValue := fbXml.NodeText(xmlNodeRef);
  xmlIterator  := fbXml.Next(xmlIterator);
END_WHILE