AppendAttributeAsDouble

AppendAttributeAsDouble 1:

This method adds a new attribute to an existing node. The value of the attribute has the data type Double. The name and value of the new attribute and the existing XML node are transferred to the method as input parameters. The method returns a reference to the newly added attribute.

Syntax

METHOD AppendAttributeAsDouble : SXmlAttribute
VAR_INPUT
  n     : SXmlNode;
END_VAR
VAR_IN_OUT CONSTANT
  name  : STRING;
END_VAR
VAR_INPUT
  value : LREAL;
END_VAR

AppendAttributeAsDouble 2: Return value

Name

Type

AppendAttributeAsDouble

SXmlAttribute

AppendAttributeAsDouble 3: Inputs

Name

Type

n

SXmlNode

value

LREAL

AppendAttributeAsDouble 4:/AppendAttributeAsDouble 5: Inputs/Outputs

Name

Type

name

STRING

Sample call:

objAttribute := fbXml.AppendAttributeAsDouble(objMachine, 'Name', 42.42);