Tc3JsonXmlSampleJsonDomReader
This sample illustrates how a JSON message can be run through programmatically on the basis of DOM. The function block FB_JsonDomParser is used as the basis.
Declaration range
PROGRAM MAIN
VAR
fbJson : FB_JsonDomParser;
jsonDoc : SJsonValue;
jsonProp : SJsonValue;
jsonValue : SJsonValue;
bHasMember : BOOL;
sMessage : STRING(255) := '{"serialNumber":"G030PT028191AC4R","batteryVoltage":"1547mV","clickType":"SINGLE"}';
stReceivedData : ST_ReceivedData;
END_VARImplementation range
The JSON message is loaded into the DOM tree using the ParseDocument() method. You can subsequently check whether it contains a certain property using the HasMember() method. The FindMember() method selects the property. The GetString() method extracts its value.
jsonDoc := fbJson.ParseDocument(sMessage);
bHasMember := fbJson.HasMember(jsonDoc, 'serialNumber');
IF (bHasMember) THEN
bHasMember := FALSE;
jsonProp := fbJson.FindMember(jsonDoc, 'serialNumber');
stReceivedData.serialNumber := fbJson.GetString(jsonProp);
END_IF
bHasMember := fbJson.HasMember(jsonDoc, 'batteryVoltage');
IF (bHasMember) THEN
bHasMember := FALSE;
jsonProp := fbJson.FindMember(jsonDoc, 'batteryVoltage');
stReceivedData.batteryVoltage := fbJson.GetString(jsonProp);
END_IF
bHasMember := fbJson.HasMember(jsonDoc, 'clickType');
IF (bHasMember) THEN
bHasMember := FALSE;
jsonProp := fbJson.FindMember(jsonDoc, 'clickType');
stReceivedData.clickType := fbJson.GetString(jsonProp);
END_IFThe use of the method HasMember() is not absolutely necessary, since the method FindMember() already returns 0 if a property was not found. The code shown above can also be implemented as follows:
jsonDoc := fbJson.ParseDocument(sMessage);
jsonProp := fbJson.FindMember(jsonDoc, 'serialNumber');
IF (jsonProp <> 0) THEN
stReceivedData.serialNumber := fbJson.GetString(jsonProp);
END_IF
jsonProp := fbJson.FindMember(jsonDoc, 'batteryVoltage');
IF (jsonProp <> 0) THEN
stReceivedData.batteryVoltage := fbJson.GetString(jsonProp);
END_IF
jsonProp := fbJson.FindMember(jsonDoc, 'clickType');
IF (jsonProp <> 0) THEN
stReceivedData.clickType := fbJson.GetString(jsonProp);
END_IFNested JSON objects
The approach is similar with nested JSON objects. Since the entire document is located in the DOM, it is simple to navigate. Let's take a JSON object that looks like this:
sMessage : STRING(255) := '{"Values":{"serial":"G030PT028191AC4R"}}';The property we are looking for is located in the sub-object "Values". The following code shows how to extract the property.
jsonDoc := fbJson.ParseDocument(sMessage);
bHasMember := fbJson.HasMember(jsonDoc, 'Values');
IF (bHasMember) THEN
bHasMember := FALSE;
jsonProp := fbJson.FindMember(jsonDoc, 'Values');
IF jsonProp <> 0 THEN
jsonSerial := fbJson.FindMember(jsonProp, 'serial');
stReceivedData.serialNumber := fbJson.GetString(jsonSerial);
END_IF
END_IF