Tc3JsonXmlSampleJsonDataType
Sample of the automatic conversion of structures into a JSON message
This sample illustrates how a data structure can be converted into a JSON message (and vice versa). In the conversion the layout of a structure is converted one-to-one into a corresponding JSON equivalent. Additional metadata can be created via PLC attributes on the member variables of the structure.
Layout of the data structure to be converted
TYPE ST_Values :
STRUCT
{attribute 'Unit' := 'm/s'}
{attribute 'DisplayName' := 'Speed'}
Sensor1 : REAL;
{attribute 'Unit' := 'V'}
{attribute 'DisplayName' := 'Voltage'}
Sensor2 : DINT;
{attribute 'Unit' := 'A'}
{attribute 'DisplayName' := 'Current'}
Sensor3 : DINT;
END_STRUCT
END_TYPEDeclaration range
PROGRAM MAIN
VAR
dtTimestamp : DATE_AND_TIME := DT#2017-04-04-12:42:42;
fbJson : FB_JsonSaxWriter;
fbJsonDataType : FB_JsonReadWriteDataType;
sJsonDoc : STRING(255);
sJsonDoc2 : STRING(2000);
stValues : ST_Values;
END_VARImplementation range
Two ways of generating the JSON message are shown, starting with the instance fbJson of the function block FB_JsonSaxWriter. The GetDocument() method can be used with a JSON message with no more than 255 characters. However, the CopyDocument() method must be used with larger JSON messages.
fbJson.ResetDocument();
fbJson.StartObject();
fbjson.AddKeyDateTime('Timestamp', dtTimestamp);
fbJsonDataType.AddJsonKeyValueFromSymbol(fbJson, 'Values', 'ST_Values', SIZEOF(stValues), ADR(stValues));
fbJsonDataType.AddJsonKeyPropertiesFromSymbol(fbJson, 'MetaData', 'ST_Values', 'Unit|DisplayName');
fbJson.EndObject();
sJsonDoc := fbJson.GetDocument();
fbJson.CopyDocument(sJsonDoc2, SIZEOF(sJsonDoc2));Resulting JSON message
{
"Timestamp": "2017-04-04T12:42:42",
"Values": {
"Sensor1": 0.0,
"Sensor2": 0,
"Sensor3": 0
},
"MetaData": {
"Sensor1": {
"Unit": "m/s",
"DisplayName": "Speed"
},
"Sensor2": {
"Unit": "V",
"DisplayName": "Voltage"
},
"Sensor3": {
"Unit": "A",
"DisplayName": "Current"
}
}
}Alternative
As an alternative, the method AddJsonValueFromSymbol() can also be used to generate a JSON format directly from a data structure.
fbJson.ResetDocument();
fbJsonDataType.AddJsonValueFromSymbol(fbJson, 'ST_Values', SIZEOF(stValues), ADR(stValues));
sJsonDoc := fbJson.GetDocument();
fbJson.CopyDocument(sJsonDoc2, SIZEOF(sJsonDoc2));The resulting JSON object looks like this:
{
"Sensor1": 0.0,
"Sensor2": 0,
"Sensor3": 0
}Conversion of a JSON message back to a data structure
The above samples show how a JSON object can be generated from a data structure in a simple manner. There is also a corresponding method in the Tc3_JsonXml library for the reverse process, i.e. the extraction of values from a (received) JSON object back into a data structure. This application is made possible by calling the method SetSymbolFromJson().
fbJsonDataType.SetSymbolFromJson(someJson, 'ST_Values', SIZEOF(stValuesReceive), ADR(stValuesReceive));The string variable sJsonDoc2 contains the JSON object, which is transferred into the structure instance stValuesReceive by calling the method.
![]() | Target data structure The target data structure must match the structure of the JSON document. Otherwise SetSymbolFromJson() returns FALSE. |
