System requirements
Technical data | Description |
|---|---|
Operating system | Windows 10 Windows 11 Windows CE 7 TwinCAT/BSD Beckhoff RT Linux® |
Target platform | PC architecture (x86, x64, or Arm®) |
TwinCAT version | TwinCAT 3.1 Build 4022.0 or higher |
Required TwinCAT setup level | TwinCAT 3 XAE |
Required TwinCAT license | none |