IpcDiagnostics_2
This sample is very similar to the IpcDiagnostics sample and differs only in terms of the implementation flavor and optional writing of a parameter.
The program is structured in such a way that it can easily be adapted for access to other IPC diagnostics parameters.
Enumeration definition
{attribute 'qualified_only'}
TYPE E_State :
(
Init,
Idle,
ReadOnce_CpuUsage,
ReadOnce_CpuTemperature,
ReadOnce_SrnMainboard,
ReadOnce_SrnIPC,
Write_DHCP,
Write_IPAddr,
ReadPeriodically,
Error
);
END_TYPEVariable Declaration
PROGRAM MAIN
VAR
bStart : BOOL := TRUE; // flag to trigger (re)start of statemachine
bSkipSettingIPAddr : BOOL := TRUE; // for safety reasons - set FALSE if you want to set the IP address
eState : E_State := E_State.Init;
bError : BOOL; // error flag (indicator: error occured)
hrErrorCode : HRESULT; // last error code
hrGetValue : HRESULT;
nCpuUsage : UINT; // CPU usage [%]
nCpuTemperature : INT; // CPU temerature [°C]
sSerialNumberMainboard : STRING; // serial number of mainboard
sSerialNumberIPC : STRING; // serial number of IPC
nNicModuleIdx : USINT := 1; // select which NIC adapter should be adapted with a new IP address
bDHCP : BOOL := FALSE;
sIPAddr : T_IPv4Addr := '174.18.3.154'; // the new ip address
aFanSpeed : ARRAY[1..2] OF UINT; // speed of fans - should be read periodically
fbDiagRegister : FB_IPCDiag_Register := (sNetId:=cNetId);
fbDiagRead : FB_IPCDiag_ReadParameter := (sNetId:=cNetId);
fbDiagReadPeriodic : FB_IPCDiag_ReadParameterPeriodic := (tPeriod:= T#10S, sNetId:=cNetId);
fbDiagWrite : FB_IPCDiag_WriteParameter := (sNetId:=cNetId);
END_VAR
VAR CONSTANT
cNetId : T_AmsNetID := ''; // local
END_VARInitialization
E_State.Init:
IF NOT fbDiagRegister.bBusy THEN
fbDiagRegister(bExecute:=TRUE);
ELSE
fbDiagRegister(bExecute:=FALSE, bError=>bError, hrErrorCode=>hrErrorCode);
END_IF
IF NOT fbDiagRegister.bBusy THEN
IF fbDiagRegister.bError THEN
eState := E_State.Error;
ELSE
eState := E_State.Idle;
END_IF
END_IFSimple parameter query (using CPU temperature as an example)
E_State.ReadOnce_CpuTemperature:
IF NOT fbDiagRead.bBusy THEN
fbDiagRead(bExecute:= TRUE, eParameterKey:=E_IPCDiag_ParameterKey.CPU_Temp, fbRegister:=fbDiagRegister);
ELSE
fbDiagRead(bExecute:= FALSE, fbRegister:=fbDiagRegister, bError=>bError, hrErrorCode=>hrErrorCode);
END_IF
IF NOT fbDiagRead.bBusy THEN
IF fbDiagRead.bError THEN
eState := E_State.Error;
ELSE // get value
hrGetValue := fbDiagRead.GetParameter(pBuffer:=ADR(nCpuTemperature), nBufferSize:=SIZEOF(nCpuTemperature));
IF FAILED(hrGetValue) THEN
eState := E_State.Error;
ELSE
eState := E_State.ReadOnce_SrnMainboard;
END_IF
END_IF
END_IF Writing a parameter (using the IP address as an example)
E_State.Write_IPAddr:
IF NOT fbDiagWrite.bBusy THEN
fbDiagWrite(bExecute:= TRUE,
eParameterKey:=E_IPCDiag_ParameterKey.NIC_IPv4Address,
pBuffer:=ADR(sIPAddr),
nBufferSize:=INT_TO_UDINT(LEN(sIPAddr)+1),
nModuleIdx:=nNicModuleIdx,
fbRegister:=fbDiagRegister );
ELSE
fbDiagWrite(bExecute:= FALSE, fbRegister:=fbDiagRegister, bError=>bError, hrErrorCode=>hrErrorCode);
END_IF
IF NOT fbDiagWrite.bBusy THEN
IF fbDiagWrite.bError THEN
eState := E_State.Error;
ELSE
eState := E_State.ReadPeriodically;
END_IF
END_IFPeriodic query of a parameter (using the fan speed as an example)
E_State.ReadPeriodically:
fbDiagReadPeriodic(bEnable:=TRUE, eParameterKey:=E_IPCDiag_ParameterKey.Fan_Speed, fbRegister:=fbDiagRegister,
bError=>bError, hrErrorCode=>hrErrorCode);
IF fbDiagReadPeriodic.bValid THEN
fbDiagReadPeriodic.GetParameter(pBuffer:=ADR(aFanSpeed), nBufferSize:=SIZEOF(aFanSpeed) );
END_IF
IF fbDiagReadPeriodic.bError THEN
eState := E_State.Error;
END_IF