IpcDiagnostics
The sample shows the simple reading of various IPC diagnostics parameters with the help of the function blocks FB_IPCDiag_ReadParameter and FB_IPCDiag_ReadParameterPeriodic.
Six parameters are read once only and one parameter whose values change over time is read periodically. Variables are created for these parameters.
PROGRAM IpcDiagnostics
VAR CONSTANT
cNetId : T_AmsNetID := ''; // local
cNbrParameters : UDINT := 6; // number of parameters to read
END_VAR
VAR
sDeviceName : STRING(39);
nCpuFreq : UDINT;
nTcBuild : UINT;
aNetworkNames : ARRAY[1..3] OF STRING(79); // array in order to receive info of up to three network ports (NICs)
aIpAddr : ARRAY[1..3] OF STRING(39); // array in order to receive info of up to three network ports (NICs)
aDHCP : ARRAY[1..3] OF BOOL; // array in order to receive info of up to three network ports (NICs)
nCpuTemperature : INT; // should be read periodically
eState : E_State := E_State.Init;
hrGetValue : HRESULT;
fbDiagRegister : FB_IPCDiag_Register := (sNetId:=cNetId);
fbDiagRead : FB_IPCDiag_ReadParameter := (sNetId:=cNetId);
nKeyIdx : USINT := 1;
aParameterKeys : ARRAY[1..cNbrParameters] OF E_IPCDiag_ParameterKey
:= [ E_IPCDiag_ParameterKey.IPCDeviceName,
E_IPCDiag_ParameterKey.CPU_Frequency,
E_IPCDiag_ParameterKey.TC_VersionBuild,
E_IPCDiag_ParameterKey.NIC_Name,
E_IPCDiag_ParameterKey.NIC_IPv4Address,
E_IPCDiag_ParameterKey.NIC_DHCP ];
fbDiagReadPeriodic : FB_IPCDiag_ReadParameterPeriodic := (eParameterKey:=E_IPCDiag_ParameterKey.eCPU_Temp,
tPeriod:= T#10S, sNetId:=cNetId);
END_VAREach parameter is read as follows: The instance of FB_IPCDiag_ReadParameter is triggered and called cyclically until the reading procedure is completed. Following that, the parameter is copied using the GetParameter() method to its own variable, which has been prepared for the purpose.
E_State.ReadOnce: // reads every parameter once
IF NOT fbDiagRead.bBusy THEN
fbDiagRead(bExecute:= TRUE, eParameterKey:=aParameterKeys[nKeyIdx], fbRegister:=fbDiagRegister);
ELSE
fbDiagRead(bExecute:= FALSE, fbRegister:=fbDiagRegister);
END_IF
IF NOT fbDiagRead.bBusy THEN
IF fbDiagRead.bError THEN
eState := E_State.Error;
ELSE // get value
IF aParameterKeys[nKeyIdx] = E_IPCDiag_ParameterKey.IPCDeviceName THEN
hrGetValue := fbDiagRead.GetParameter(pBuffer:=ADR(sDeviceName), nBufferSize:=SIZEOF(sDeviceName));
ELSIF aParameterKeys[nKeyIdx] = E_IPCDiag_ParameterKey.CPU_Frequency THEN
hrGetValue := fbDiagRead.GetParameter(pBuffer:=ADR(nCpuFreq), nBufferSize:=SIZEOF(nCpuFreq));
...
END_IF
IF SUCCEEDED(hrGetValue) THEN
IF nKeyIdx = cNbrParameters THEN // all keys successfully read
nKeyIdx := 1;
eState := E_State.ReadPeriodically;
ELSE
nKeyIdx := nKeyIdx + 1;
END_IF
ELSE
eState := E_State.Error;
END_IF
END_IF
END_IF Once all six parameters have been read successfully, the state of the sample program changes from E_State.ReadOnce to E_State.ReadPeriodically, in which the seventh variable is read periodically. The instance of FB_IPCDiag_ReadParameterPeriodic is called cyclically. The selected parameter is queried internally with the set period of 10 seconds. A valid value can be copied into the prepared variable as soon as the function block output bValid is set.
E_State.ReadPeriodically:
fbDiagReadPeriodic(bEnable:=TRUE, fbRegister:=fbDiagRegister);
IF fbDiagReadPeriodic.bValid THEN
fbDiagReadPeriodic.GetParameter(pBuffer:=ADR(nCpuTemperature), nBufferSize:=SIZEOF(nCpuTemperature) );
END_IF
IF fbDiagReadPeriodic.bError THEN
eState := E_State.Error;
END_IFIf you wish to supplement the sample by a further periodic parameter query, you can declare an additional instance of FB_IPCDiag_ReadParameterPeriodic and similarly call it in the state E_State.Ready.
Download: TC3_PlcSample_IpcDiag