Overview
The PLC library Tc3_IoLink is used for communication with IO-Link devices.
For this purpose, function blocks are available that support the “Common Profile” and “Smart Sensor Profile” and enable parameters to be read and written.
Functions
Conversion of ADS errors to text form. | |
Conversion of state channel and port to text. | |
Returns the IO-Link error as a string in text form. | |
Returns the IO-Link error code as E_IOlError. | |
Returns the IO-Link error code as a string. | |
Outputs the state channel as E_IOlPortError. | |
Converts state channel to E_IOlPortState. | |
Converts E_IOlProfileIdentifier to text format. | |
Indicates whether a block is being processed. |
Function blocks
Reads IO-Link parameters. | |
Writes IO-Link parameters. | |
Identifies and diagnoses an IO-Link device. | |
Defines process data structure, functions, and representation of measurement sensors. |
Object-oriented function blocks
Defines the parameters. | |
Reads out IO-Link parameters. | |
Writes and reads out IO-Link parameters. | |
Inherits from FB_IOlSlave. |