ST_IolAccessLocks
Structure specifies the AcessLocks. The AcessLocks determine which access is physically permitted by the IO-Link device.
| Name | Data type | 
|---|---|
| bParameterAcess | BIT | 
| bDataStorage | BIT | 
| bLocalParametrization | BIT | 
| bLocalUserInterface | BIT | 
| bReserved1 | BIT | 
| bReserved2 | BIT | 
| bReserved3 | BIT | 
| bReserved4 | BIT | 
| nReserved1 | BYTE |