ST_IolIdentificationObjects
Identification objects as a structure output by the function block IOL_IdentificationAndDiagnosis.
Name | Data type |
|---|---|
nVendorID | WORD |
nDeviceID | DWORD |
sVendorname | STRING(64) |
sVendorText | STRING(64) |
sProductName | STRING(64) |
sProductID | STRING(64) |
sProductText | STRING(64) |
sSerialNumber | STRING(16) |
sHardwareRevision | STRING(64) |
sFirmwareRevision | STRING(64) |
sApplicationSpecificTag | STRING(64) |
sLocationTag | STRING(64) |
sFunctionTag | STRING(64) |