E_IolProfileIdentifier_Bounds
Value range of the profiles and function classes.
Name | Value | Description |
---|---|---|
NoProfileSupported | 0x0000 | No profile supported |
DeviceProfileID_Start | 0x0001 | Profile range start |
DeviceProifleID_End | 0x3FFF | Profile range end |
CommonApplicationProfileID_start | 0x4000 | CommonApplicationProfileID start |
CommonApplicationProfileID_end | 0x7FFF | CommonApplicationProfileID end |
FunctionClassID_start | 0x8000 | Function class range start |
FunctionClassID_end | 0xBFFF | Function class range end |
Reserved_start | 0xC000 | Reserved range start |
Reserved_end | 0xFFFF | Reserved range end |