Write_STRING_FixedLen

Writes a string parameter with a limited length of the IO-Link device.
Inputs
Name | Type | Description |
|---|---|---|
nIndex | WORD | Index of the IO-Link Parameter |
nSubindex | BYTE | Subindex of the IO-Link Parameter 0 for the whole Structure |
sData | T_IolMaxString value that will be written | |
nLen | UDINT | Number of characters |
Outputs
Name | Type | Description |
|---|---|---|
Write_STRING_FixedLen | HRESULT | Return value |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.25 | Tc3_IoLink from v3.3.4.0 |