READ_Real

Reads a REAL parameter of the IO-Link device and switches the bytes to high endian.
Inputs
Name | Type | Description |
---|---|---|
nIndex | WORD | Index of the IO-Link Parameter |
nSubindex | BYTE | Subindex of the IO-Link Parameter 0 for the whole Structure |
fData | Reference to REAL | Reference to the data type REAL |
Outputs
Name | Type | Description |
---|---|---|
Read_REAL | HRESULT | Return value |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT from v3.1.4024.25 | Tc3_IoLink from v3.3.4.0 |