READ_INT8

Reads a UINT8 parameter of the IO-Link device.
Inputs
Name | Type | Description |
---|---|---|
nIndex | WORD | Index of the IO-Link parameter |
nSubindex | BYTE | Subindex of the IO-Link parameter 0 for the entire structure |
nData | Reference to SINT | Reference to the data type SINT |
Outputs
Name | Type | Description |
---|---|---|
Read_INT8 | HRESULT | Return value |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT from v3.1.4024.25 | Tc3_IoLink from v3.3.4.0 |