READ_INT32

Reads a UINT32 parameter of the IO-Link device and switches the bytes to high endian.
Inputs
Name | Type | Description |
|---|---|---|
nIndex | WORD | Index of the IO-Link parameter |
nSubindex | BYTE | Subindex of the IO-Link parameter 0 for the entire structure |
nData | Reference to DINT | Reference to the data type DINT |
Outputs
Name | Type | Description |
|---|---|---|
Read_INT32 | HRESULT | Return value |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.25 | Tc3_IoLink from v3.3.4.0 |