READ_UINT16

Reads a UINT16 parameter of the IO-Link device and switches the bytes to high endian.
Inputs
Name | Type | Description |
|---|---|---|
nIndex | WORD | Index of the IO-Link parameter 0 for the entire structure |
nSubindex | BYTE | Subindex of the IO-Link parameter 0 for the entire structure |
pData | PVOID | Address of the buffer that is to receive the read data. The programmer himself is responsible for dimensioning the buffer to a size that can hold LEN bytes. The buffer can be a single variable, an array or a structure, whose address can be found with the ADR operator. |
Outputs
Name | Type | Description |
|---|---|---|
Read_Uint16 | HRESULT | Return value |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.25 | Tc3_IoLink from v3.3.4.0 |