E_IolDeviceStatus
Indicates the state of the IO-Link device and comes from the index 0x0024.
Name | Value | Description |
---|---|---|
Operating | 0x00 | IO-Link device works properly |
MaintenanceRequired | 0x01 | Although the process data is valid, the internal diagnosis indicate that the device is about to lose its ability to function correctly. |
OutOfSpecification | 0x02 | Although the process data is valid, the internal diagnosis indicate that the device is operating outside the specified measuring range or environmental conditions. |
FunctionalCheck | 0x03 | Process data is temporarily invalid due to intentional manipulation of the device |
Failure | 0x04 | Process data invalid due to a malfunction of the device or its peripheral devices. The device is not able to perform its intended function. |