E_IolPortError
Outputs the errors of the IO-Link communication of the state channel.

Name | Value |
|---|---|
NoError | 0 |
WatchdogDetected | 1 |
InternalError | 2 |
InvalidDeviceID | 3 |
InvalidVendorID | 4 |
InvalidIOLinkVersion | 5 |
InvalidFrameCapability | 6 |
InvalidCycletime | 7 |
InvalidPdInLength | 8 |
InvalidPdOutLenght | 9 |
NoDeviceDetected | 10 |