ST_CoE_DiagHistory_Options
Syntax
TYPE ST_CoE_DiagHistory_Options :
STRUCT
nLangId : DINT := 1033;
eBufferMode : E_CoE_0x10F3_DiagHistory_BufferMode := E_CoE_0x10F3_DiagHistory_BufferMode.OverwriteMode;
bEnableEmergSending : BOOL := TRUE;
bFilterOutInfoMsgs : BOOL := FALSE;
bFilterOutWarnMsgs : BOOL := FALSE;
bFilterOutErrMsgs : BOOL := FALSE;
bDisableAutoRecoverAfterConnectionErr : BOOL := FALSE;
bExcludeTextIdFromMsgText : BOOL := FALSE;
END_STRUCT
END_TYPEParameter
Name | Type | Description |
|---|---|---|
nLangId | DINT | Optional: Language ID, |
eBufferMode | Overwrite or Acknowledge mode | |
bEnableEmergSending | BOOL | TRUE: New diagnostic messages are sent as emergency messages. |
bFilterOutInfoMsgs | BOOL | Info messages are not listed in the output field of the diagnostic messages. |
bFilterOutWarnMsgs | BOOL | Warning messages are not listed in the output field of the diagnostic messages. |
bFilterOutErrMsgs | BOOL | Error messages are not listed in the output field of the diagnostic messages. |
bDisableAutoRecoverAfterConnectionErr | BOOL | This disables the automatic re-establishment of the connection to the EtherCAT diagnostic history. |
bExcludeTextIdFromMsgText | BOOL | Setting this option removes the text ID from the message text. |