Samples
The following sample code shows the use of FB_DynMem_Buffer to allocate memory during the runtime. The allocated memory is used once as a structure instance and another time as an array.
PROGRAM MAIN
VAR
bAllocateOnce : BOOL := TRUE;
fbMemMan : FB_DynMem_Manager;
fbBuffer_Struct : FB_DynMem_Buffer(ipMemMan:=fbMemMan);
pStruct : POINTER TO ST_MyStruct;
fbBuffer_Array : FB_DynMem_Buffer(ipMemMan:=fbMemMan);
pArray : POINTER TO LREAL;
nArrayLength : UINT := 10;
bResizeArray : BOOL;
END_VARIF bAllocateOnce THEN
bAllocateOnce := FALSE;
fbBuffer_Struct.CreateBuffer(nSize:=SIZEOF(ST_MyStruct), bReset:=TRUE);
// after successfully creating the buffer fbMemMan shows an increased nAllocatedSize [bytes] and nBufferCount=1
pStruct := fbBuffer_Struct.pBuffer;
fbBuffer_Array.CreateBuffer(nSize:=nArrayLength*SIZEOF(LREAL), bReset:=TRUE);
// after successfully creating the buffer fbMemMan shows an increased nAllocatedSize [bytes] and nBufferCount=2
pArray := fbBuffer_Array.pBuffer;
END_IF
IF pStruct <> 0 THEN
pStruct^.nCtrlValue := 7;
END_IF
IF pArray <> 0 THEN
pArray[3] := 7.5;
END_IF
IF bResizeArray THEN
bResizeArray := FALSE;
nArrayLength := 15;
fbBuffer_Array.Resize(nSize:=nArrayLength*SIZEOF(LREAL), bPreserve:=TRUE, bReset:=TRUE);
// after successfully creating the buffer fbMemMan shows an increased nAllocatedSize [bytes] and nBufferCount=2
pArray := fbBuffer_Array.pBuffer;
END_IF