ST_HomingOptions

TYPE ST_HomingOptions :
STRUCT
(
    SearchDirection   : MC_Direction := MC_Direction.MC_Undefined_Direction;                                        (* search direction *)
    SearchVelocity    : LREAL;                                                                                      (* search velocity *)
    SyncDirection     : MC_Direction := MC_Direction.MC_Undefined_Direction;                                        (* synchronization direction *)
    SyncVelocity      : LREAL;                                                                                      (* synchronization velocity *)
    ReferenceMode     : E_EncoderReferenceMode := E_EncoderReferenceMode.ENCODERREFERENCEMODE_CAMATDIGITALINPUT;    (* Mode of reference sequence *)

    Acceleration      : LREAL;                                                                                      (* user defined acceleration *)
    Deceleration      : LREAL;                                                                                      (* user defined deceleration *)
);
END_TYPE

Name

Data type

Description

SearchDirection

MC_Direction

Direction in which the referencing cam is to be searched.

SearchVelocity

LREAL

Velocity at which the referencing cam is to be searched.

SyncDirection

MC_Direction

Direction in which the falling edge of the referencing cam is searched after the referencing cam has been detected.

SyncVelocity

LREAL

Velocity at which the referencing cam is to be synced after succesfull search.

ReferenceMode

E_EncoderReferenceMode

Referencing mode (currently only ENCODERREFERENCEMODE_CAMATDIGITALINPUT).

Acceleration

LREAL

Acceleration for the reference run

Deceleration

LREAL

Deceleration for the reference run