TRIGGER_REF
TYPE TRIGGER_REF :
STRUCT
TouchProbe : E_TouchProbe; (* probe unit definition *)
SignalSource : E_SignalSource; (* optional physical signal source used by the probe unit *)
Edge : E_SignalEdge; (* rising or falling signal edge *)
Mode : E_TouchProbeMode; (* single shot or continuous monitoring *)
PlcEvent : BOOL; (* PLC trigger signal input when TouchProbe signal source is set to 'PlcEvent' *)
ModuloPositions : BOOL; (* interpretation of FirstPosition, LastPosition and RecordedPosition as modulo positions when TRUE *)
END_STRUCT
END_TYPE
TYPE E_TouchProbeMode :
(
TOUCHPROBEMODE_SINGLE := 1
);
END_TYPE
Mode: Specifies the operation mode of the latch unit. In single mode only the first edge is recorded.
ModuloPositions: If the variable "ModuloPositions" is FALSE, the axis position is interpreted in an absolute linear range from -∞ to +∞. The positions "FirstPosition", "LastPosition" and "RecordedPosition" of the function block MC_TouchProbe are then also absolute.
If "ModuloPositions" is TRUE, all positions are interpreted in modulo mode in the modulo range of the axis used (e.g. 0..359.9999). At the same time this means that a defined trigger window repeats itself cyclically.
![]() | See previous sections for further explanations. |