MC_Halt
The function block MC_Halt stops an axis with a defined deceleration ramp.
In contrast to MC_Stop, the axis is not locked against further movement commands. The axis can therefore be started by another command after the stop.
Inputs
VAR_INPUT
Execute : BOOL;
Deceleration : LREAL;
Options : ST_MoveOptions;
END_VAR
Name | Type | Description |
---|---|---|
Execute | BOOL | The command is executed with a rising edge. |
Deceleration | LREAL | Deceleration |
Options | ST_MoveOptions | Data structure (ST_MoveOptions), which contains additional, rarely required parameters. The input can normally remain unused. |
![]() | See also: General rules for MC function blocks. |
Inputs/outputs
VAR_IN_OUT
Axis : AXIS_REF;
END_VAR
Name | Type | Description |
---|---|---|
Axis | Axis data structure that unambiguously addresses an axis in the system. Among other parameters it contains the current axis status, including position, velocity or error state. |
Outputs
VAR_OUTPUT
Done : BOOL;
Busy : BOOL;
Active : BOOL;
CommandAborted : BOOL;
Error : BOOL;
ErrorID : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
Done | BOOL | TRUE if the axis has been stopped and is stationary. |
Busy | BOOL | TRUE as soon as the command is started with "Execute" and as long as the command is processed. If "Busy" is FALSE, the function block is ready for a new order. At the same time, one of the outputs "Done", "CommandAborted" or "Error" is set. |
Active | BOOL | Indicates that the command is executed. If the command was buffered, it becomes active once a running command is completed. |
CommandAborted | BOOL | Becomes TRUE, if the command could not be fully executed. The running command may have been followed by a Move command. |
Error | BOOL | TRUE, if an error occurs. |
ErrorID | UDINT | If the error output is set, this parameter supplies the error number. |
![]() | See also: General rules for MC function blocks. |
Requirements
Development environment | PLC libraries to include |
---|---|
TwinCAT 3.1.4024.11 | Tc3_DriveMotionControl |