MC_Reset

MC_Reset 1:

The function block MC_Reset resets the NC axis. In many cases this also leads to a reset of a connected drive device. Depending on the bus system or drive types, in some cases a separate reset may be required for the drive device.

MC_Reset 2: Inputs

VAR_INPUT
    Execute : BOOL;
END_VAR

Name

Type

Description

Execute

BOOL

The command is executed with a rising edge.

MC_Reset 3: Inputs/outputs

VAR_IN_OUT
    Axis : AXIS_REF;
END_VAR

Name

Type

Description

Axis

AXIS_REF

Axis data structure that unambiguously addresses an axis in the system. Among other parameters it contains the current axis status, including position, velocity or error state.

MC_Reset 4: Outputs

VAR_OUTPUT
    Done    : BOOL;
    Busy    : BOOL;
    Error   : BOOL;
    ErrorID 

Name

Type

Description

Done

BOOL

TRUE, if the reset was executed successfully.

Busy

BOOL

TRUE, as long as the function block is called with Enable = TRUE.

Error

BOOL

TRUE, if an error occurs.

ErrorID

UDINT

If the error output is set, this parameter supplies the error number.

Requirements

Development environment

PLC libraries to include

TwinCAT 3.1.4024.11

Tc3_DriveMotionControl