MC_Power
The function block MC_Power switches the software enabling of an axis. At Status output operational readiness of the axis is indicated.
![]() | In addition to software enable it may be necessary to activate a hardware enable signal in order to enable a drive. This signal is not influenced by MC_Power and must be activated separately by the PLC. |
Inputs
VAR_INPUT
Enable : BOOL;
END_VAR
Name | Type | Description |
---|---|---|
Enable | BOOL | General software enable for the axis. |
Inputs/outputs
VAR_IN_OUT
Axis : AXIS_REF;
END_VAR
Name | Type | Description |
---|---|---|
Axis | Axis data structure that unambiguously addresses an axis in the system. Among other parameters it contains the current axis status, including position, velocity or error state. |
Outputs
VAR_OUTPUT
Status : BOOL;
Busy : BOOL;
Active : BOOL;
Error : BOOL;
ErrorID : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
Status | BOOL | TRUE when the axis is ready for operation. |
Busy | BOOL | TRUE, as long as the function block is called with Enable = TRUE. |
Active | BOOL | Indicates that the command is executed. |
Error | BOOL | TRUE, if an error occurs. |
ErrorID | UDINT | If the error output is set, this parameter supplies the error number. |
Requirements
Development environment | PLC libraries to include |
---|---|
TwinCAT 3.1.4024.11 | Tc3_DriveMotionControl |