E_DALIInstanceType
TYPE E_DALIInstanceType :
(
IT00GenericInstance := 0,
IT01PushButton := 1,
IT02AbsoluteInputDevice := 2,
IT03OccupancySensor := 3,
IT04LightSensor := 4,
IT05ColourSensor := 5,
IT06GeneralPurposeSensor := 6,
IT32InputControlDeviceFeedback := 32,
IT33ManualConfiguration := 33,
IT51LuminaireMountedControlDevice := 51,
Unknown := 255
) USINT := Unknown;
END_TYPEIT00GenericInstance: Part 103: Control device (instance type 0)
IT01PushButton: Part 301: Push button (instance type 1)
IT02AbsoluteInputDevice: Part 302: Absolute encoder (instance type 2)
IT03OccupancySensor Part 303: Occupancy sensor (instance type 3)
IT04LightSensor: Part 304: Light sensor (instance type 4)
IT05ColourSensor: Part 305: Color sensor (instance type 5)
IT06GeneralPurposeSensor: Part 306: Universal sensor (instance type 6)
IT32InputControlDeviceFeedback: Part 332: Feedback for input devices (instance type 32)
IT33ManualConfiguration: Part 333: Manual configuration (instance type 33)
IT51LuminaireMountedControlDevice: Part 351: Control device integrated in the luminaire (instance type 51)
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.11 | Tc3_DALI from v3.5.0.0 |