E_DALIExtendedFadeTimeBase
TYPE E_DALIExtendeFadeTimeBase :
(
Base01 := 0,
Base02 := 1,
Base03 := 2,
Base04 := 3,
Base05 := 4,
Base06 := 5,
Base07 := 6,
Base08 := 7,
Base09 := 8,
Base10 := 9,
Base11 := 10,
Base12 := 11,
Base13 := 12,
Base14 := 13,
Base15 := 14,
Base16 := 15,
Unknown := 255
) USINT := Unknown;
END_TYPERequirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.4 | Tc3_DALI from v3.2.0.0 |