E_DALIFastFadeTime
TYPE E_DALIFastFadeTime :
(
Disabled := 0,
T100ms := 4,
T200ms := 8,
T225ms := 9,
T300ms := 12,
T400ms := 16,
T500ms := 20,
T600ms := 24,
T700ms := 27,
Unknown := 255
) USINT := Unknown;
END_TYPERequirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.11 | Tc3_DALI from v3.5.0.0 |