E_DALIFadeTime
TYPE E_DALIFadeTime :
(
Disabled := 0,
T00707ms := 1,
T01000ms := 2,
T01400ms := 3,
T02000ms := 4,
T02800ms := 5,
T04000ms := 6,
T05700ms := 7,
T08000ms := 8,
T11300ms := 9,
T16000ms := 10,
T22600ms := 11,
T32000ms := 12,
T45300ms := 13,
T64000ms := 14,
T90500ms := 15,
Unknown := 255
) USINT := Unknown;
END_TYPERequirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.4 | Tc3_DALI from v3.2.0.0 |