E_DALIFadeRate
TYPE E_DALIFadeRate :
(
N358StepsPerSec := 1,
N253StepsPerSec := 2,
N179StepsPerSec := 3,
N127StepsPerSec := 4,
N089StepsPerSec := 5,
N063StepsPerSec := 6,
N045StepsPerSec := 7,
N032StepsPerSec := 8,
N022StepsPerSec := 9,
N016StepsPerSec := 10,
N011StepsPerSec := 11,
N008StepsPerSec := 12,
N006StepsPerSec := 13,
N004StepsPerSec := 14,
N003StepsPerSec := 15,
Unknown := 255
) USINT := Unknown;
END_TYPERequirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.4 | Tc3_DALI from v3.2.0.0 |