E_DALIConfigurationCommand
TYPE E_DALIConfigurationCommand :
(
DoNothing := 0,
Off := 1,
RecallMaxLevel := 2,
RecallMinLevel := 3,
GoToScene0 := 4,
GoToScene1 := 5,
GoToScene2 := 6,
GoToScene3 := 7,
GoToScene4 := 8,
GoToScene5 := 9,
GoToScene6 := 10,
GoToScene7 := 11,
GoToScene8 := 12,
GoToScene9 := 13,
GoToScene10 := 14,
GoToScene11 := 15,
GoToScene12 := 16,
GoToScene13 := 17,
GoToScene14 := 18,
GoToScene15 := 19
);
END_TYPERequirements
Development environment | required PLC library |
|---|---|
TwinCAT from v3.1.4022.29 | Tc3_DALI from v3.1.4.0 |