E_DALILightSourceType
TYPE E_DALILightSourceType :
(
LowPressureFluorescent := 0,
HID := 2,
LowVoltageHalogen := 3,
Incandescent := 4,
LED := 6,
OLED := 7,
Other := 252,
Unknown := 253,
NoLightSource := 254,
Multiple := 255
) BYTE := Unknown;
END_TYPE
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT from v3.1.4024.29 | Tc3_DALI from v3.11.0.0 |