Show5

Output of a message with five values to be formatted.
VAR_INPUT
dLogType : DWORD;
sLogCode : T_MaxString;
sLogText : T_MaxString;
tArg1 : T_Arg;
tArg2 : T_Arg;
tArg3 : T_Arg;
tArg4 : T_Arg;
tArg5 : T_Arg;
bIgnoreBlock : BOOL;
dLogType: Log type of the message to be displayed.
sLogCode: Optional, context-related additional information.
sLogText: Content of the message.
tArg1: First value to be formatted (see T_Arg).
tArg2: Second value to be formatted (see T_Arg).
tArg3: Second value to be formatted (see T_Arg).
tArg4: Second value to be formatted (see T_Arg).
tArg5: Second value to be formatted (see T_Arg).
bIgnoreBlock: Prevents the suppression of cyclically repeated messages.
VAR_OUTPUT
Show5 : BOOL;
Show5: Indicator of whether a message was output (TRUE) or discarded (FALSE).