F_BA_DateVal

The function F_BA_DateVal of the return type U_BA_DateVal fills the subcomponent ST_BA_Date of the function return U_BA_DateVal using the input variables nYear, eMonth and nDay. This defines a date.
Syntax
FUNCTION F_BA_DateVal : U_BA_DateVal
VAR_INPUT
nYear : UINT(1900 .. 2155);
eMonth : E_BA_Month := E_BA_Month.Unspecified;
nDay : UINT(1 .. 31);
END_VAR
Inputs
Name | Type | Description |
---|---|---|
nYear |
UINT |
Entry of the year. |
eMonth |
Entry of the month. | |
nDay |
UINT |
Entry of the day. |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT 3.1 4024.35 | Tc3_BA2_Common from V2.1.20.0 |