E_BA_DataClass
The enumeration is used to specify values.
Syntax
TYPE E_BA_DataClass:
(
Invalid := 0,
Unknown := 1,
Null := 2,
eAnalog := 10,
eBinary := 11,
eMultistate := 12
)BYTE;
END_TYPE
Name | Description |
---|---|
Invalid | No significance for the user. |
Unknown | Unknown. |
Zero | Not specified / not set. |
eAnalog | Analog object. |
eBinary | Binary object. |
eMultistate | Multistate object. |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT 3.1 4024.35 | Tc3_BA2_Common from V2.1.20.0 |