E_BA_Weekday
The enumeration is used to specify days of the week.
Syntax
TYPE E_BA_Weekday:
(
Invalid := 0,
Unspecified := 16#FF,
eMonday := 1,
eTuesday := 2,
eWednesday := 3,
eThursday := 4,
eFriday := 5,
eSaturday := 6,
eSunday := 7
)BYTE;
END_TYPEName | Description |
|---|---|
Invalid | No significance for the user. |
Unspecified | Each day of the week. |
eMonday | Monday is specified. |
eTuesday | Tuesday is specified. |
eWednesday | Wednesday is specified. |
eThursday | Thursday is specified. |
eFriday | Friday is specified. |
eSaturday | Saturday is specified. |
eSunday | Sunday is specified. |