E_BA_Week
The enumeration is used to specify weeks within a month.
Syntax
TYPE E_BA_Week:
(
Invalid := 0,
Unspecified := 16#FF,
eWeek1 := 1,
eWeek2 := 2,
eWeek3 := 3,
eWeek4 := 4,
eWeek5 := 5
)BYTE;
END_TYPE
Name | Description |
---|---|
Invalid | No significance for the user. |
Unspecified | Not specified. |
eWeek1 | The first week within the month is specified. |
eWeek2 | The second week within the month is specified. |
eWeek3 | The third week within the month is specified. |
eWeek4 | The fourth week within the month is specified. |
eWeek5 | The fifth week within the month is specified. |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT 3.1 4024.35 | Tc3_BA2_Common from V2.1.20.0 |