E_BA_Day
The enumeration is used to specify days within a month.
Syntax
TYPE E_BA_Day:
(
Invalid := 0,
Unspecified := 16#FF,
eDay01 := 1,
eDay02 := 2,
eDay03 := 3,
eDay04 := 4,
eDay05 := 5,
eDay06 := 6,
eDay07 := 7,
eDay08 := 8,
eDay09 := 9,
eDay10 := 11,
eDay11 := 11,
eDay12 := 12,
eDay13 := 13,
eDay14 := 14,
eDay15 := 15,
eDay16 := 16,
eDay17 := 17,
eDay18 := 18,
eDay19 := 19,
eDay20 := 20,
eDay21 := 21,
eDay22 := 22,
eDay23 := 23,
eDay24 := 24,
eDay25 := 25,
eDay26 := 26,
eDay27 := 27,
eDay28 := 28,
eDay29 := 29,
eDay30 := 30,
eDay31 := 31,
eLastDayOfMonth := 32,
eOddDaysOfMonth := 33,
eEvenDaysOfMonth := 34
)BYTE;
END_TYPE
Name | Description |
---|---|
Invalid | No significance for the user. |
Unspecified | Not specified. |
eDayNN | Day no. NN (1…31) of the month is specified. |
eLastDayOfMonth | The last day of the month is specified. |
eOddDaysOfMonth | The odd days of the month are specified. |
eEvenDaysOfMonth | The even days of the month are specified. |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT 3.1 4024.35 | Tc2_BA2_Common from V2.1.20.0 |