E_BA_CompareMode
The enumeration type variable is used to display and classify comparison results.
Syntax
TYPE E_BA_CompareMode :
(
Invalid := 0,
eLower := 1,
eLowerOrEqual := 2,
eEqual := 3,
eNotEqual := 4,
eHigherOrEqual := 5,
eHigher := 6
) BYTE;
END_TYPE
Name | Description |
---|---|
Invalid | No significance for the user. |
eLower | The comparison value is smaller. |
eLowerOrEqual | The comparison value is less than or equal to. |
eEqual | The comparison value is the same. |
eNotEqual | The comparison value is not the same. |
eHigherOrEqual | The comparison value is greater than or equal to. |
eHigher | The comparison value is larger. |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT 3.1 4024.35 | Tc3_BA2_Common from V2.1.20.0 |