F_BA_TimeString

The function F_BA_TimeString of return type STRING(12) converts a timestamp stTime into a STRING in the format hh:mm:ss:**.
The last two digits of the hundredths of a second are ignored and filled with "*".
Decimal values smaller than 10 are preceded by a "0", e.g. the ninth hour in the morning is represented with "09" instead of simply "9".
Implausible values (e.g. second > 59) or entries evaluated as unspecified, i.e. with 16#FF, are output with "**".
Syntax
FUNCTION F_BA_TimeString : STRING(12)
VAR_IN_OUT
stTime : ST_BA_Time;
END_VAR
Inputs/outputs
Name | Type | Description |
|---|---|---|
|
stTime |
Timestamp from which the return string is formed. |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT 3.1 4024.35 | Tc3_BA2_Common from V2.1.20.0 |