F_BA_DateTimeString

The function F_BA_DateTimeString of return type STRING(19) converts a date stDateTime into a STRING of format DD.MM.YYYY hh:mm:ss.
Decimal values smaller than 10 are preceded by a "0", e.g. the month September is displayed with "09" instead of simply "9".
Implausible values (e.g. month > 12) or entries evaluated as unspecified, i.e. with 16#FF, are output with "**" or "****" for the year specification.
Syntax
FUNCTION F_BA_DateTimeString : STRING(19)
VAR_IN_OUT
stDateTime : ST_BA_DateTime;
END_VAR
Inputs/outputs
Name | Type | Description |
---|---|---|
stDateTime | Date and time from which the return string is formed. |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT 3.1 4024.35 | Tc3_BA2_Common from V2.1.20.0 |