F_BA_MemSet

The function F_BA_MemSet of return type UDINT describes the address range starting with pDestAddr with the value of a variable xValue of any type.
The function return value itself is assigned the result of the internal MEMCPY function, i.e. "0" for incorrect copying and values greater than "0" for the number of bytes copied.
Syntax
FUNCTION F_BA_MemSet : UDINT
VAR_INPUT
pDestAddr : PVOID;
xValue : ANY;
END_VAR
Inputs
Name | Type | Description |
---|---|---|
pDestAddr | PVOID | Destination address of the write operation. |
xValue | ANY | Value to be written. |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT 3.1 4024.35 | Tc3_BA2_Common from V2.1.20.0 |